![electronic overload relay - 3..30 A - 180..260 V AC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/e/o/eocrdgt-30rm7.jpg)
electronic overload relay - 3..30 A - 180..260 V AC
غير شامل الضريبة
غير شامل الضريبة
Product Details
[ue] Rated Operational Voltage | 600 V AC 50...60 Hz for power circuit conforming to UL |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-4-1 |
[us] Rated Supply Voltage | 180...260 V AC |
Ambient Air Temperature for Operation | -20-60 °C conforming to IEC 60947-4-1 |
Ambient Air Temperature for Storage | -30-80 °C |
Compatibility Code | EOCR-DGT |
Contacts Type and Composition | 1 NC + 1 NO (OL) |
العمق | 96 mm |
Device Short Name | EOCR-DGT |
Dielectric Strength | 2 kV 50...60 Hz in between case and circuit conforming to IEC 60255-5 |
نوع العرض | 5 LEDs |
Electromagnetic Compatibility | resistance to radiated electromagnetic fields: 10 V/m level 3 conforming to IEC 61000-4-3 |
Fire Resistance | 650 °C conforming to IEC 60695-2-12 |
الارتفاع | 81 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Support | 35 mm DIN rail |
Net Weight | 0.423 kg |
Network Frequency | 50...60 Hz |
Network Type | AC |
Power Consumption in w | 2 W |
Product or Component Type | protection relay |
Product Specific Application | overload protection |
Protection Type | overload, In > OC setting |
Range of Product | EOCR |
Standards | IEC 60947-4-1 |
Tightening Torque | power circuit: 2.5 N.m on lug-clamp, 11 mm |
العرض | 90 mm |
Connections - Terminals | control circuit: lug-clamp 2 x 1-2.5 mm²flexible without cable end - M3.5 |
[ith] Conventional Free Air Thermal Current | 5 A for control circuit |
Operating Altitude | 2000 m |
Permissible Current | 250 V, 5 A AC |
اعادة ضبط | manual reset |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-7 |
Short-circuit and Overload Protection | by 4 A gG fuse |
Surge Withstand | 6 kV conforming to IEC 61000-4-5 |
Thermal Protection Adjustment Range | 3-30 A |
Time Delay Type | D-Time: 60 - 4 x (I / Is), max 60 s |
Tripping Threshold | 3...30 A |
Vibration Resistance | 4 gn on panel mounting conforming to IEC 60068-2-6 |