![EasyPact TVS - terminal block - LRE01…E35 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/laeb1.jpg)
EasyPact TVS - terminal block - LRE01…E35
غير شامل الضريبة
غير شامل الضريبة
الوصف
EasyPact TVS terminal block for mounting on LRE01-E35 thermal overload relays. To be used for a separate mounting of overload relay and contactor. It provides top connections by screw clamp terminals, clip-on fixing on 35 mm DIN-rail or fixing by screws. Green Premium compliant (RoHS/REACh).
Product Details
العمق | 86 mm |
---|---|
Device Short Name | LAEB |
Fixing Mode | by clips (DIN rail) |
Net Weight | 0.07 kg |
Product Compatibility | LRE01...E35 |
Product or Component Type | terminal block |
Product Specific Application | cable connection |
Range | EasyPact |
Terminal Block Type | removable |
العرض | 45 mm |