![EasyPact TVS - mechanical interlock - for LC1E300…E500 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/laem7.jpg)
EasyPact TVS - mechanical interlock - for LC1E300…E500
غير شامل الضريبة
غير شامل الضريبة
الوصف
EasyPact TVS mechanical interlock kit, for assembling pairs of contactors LC1E300…E500. To be used in horizontal assembling of 3-pole and 4-pole identical contactors, for reversing and changeover applications. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | interlocking accessory |
---|---|
Device Short Name | LAEM |
Net Weight | 0.25 kg |
Poles Description | 3P |
Product Compatibility | LC1E300...E500 |
اسم المنتج | EasyPact TVS |
Product or Component Type | mechanical interlock |
Range | EasyPact |
Range Compatibility | EasyPact TVS |
Interlocking Type | mechanical |