![Easypact CVS - CVS630F TM600D circuit breaker - 3P/3d main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv563306_1.jpg)
Easypact CVS - CVS630F TM600D circuit breaker - 3P/3d
غير شامل الضريبة
غير شامل الضريبة
الوصف
EasyPact CVS630F is a 3 poles 3d fixed circuit breaker with a high level of performance and cost-saving functionality. It is an optimal choice for small and medium-sized buildings protection applications. The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 440VAC 50/60Hz. This product embeds a 600A rating thermal-magnetic trip unit (TMD). TMD trip unit provides an adjustable thermal overload protection and a fixed magnetic protection. This 3 poles version (140mm x 255mm x 110mm) comes with a variety of optional functions and accessories. EasyPact CVS630F is compliant with international standards (IEC 60947, CCC, EAC). It can be installed in class II insulation switchboards as it is a class II front face device (IEC 60664-1).
Product Details
Activity | PPCCB |
---|---|
[ics] Rated Service Breaking Capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 8 kV conforming to EN/IEC 60947-2 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -50-85 °C |
Breaking Capacity Code | F |
Compatibility Code | CVS630 |
Connection Pitch | 45 mm |
Contact Position Indicator | yes |
Control Type | toggle |
العمق | 110 mm |
Device Application | distribution |
Device Short Name | CVS630F |
Electrical Durability | 4000 cycles 415 V In conforming to IEC 60947-2 |
الارتفاع | 255 mm |
Ip Degree of Protection | IP40 |
Long Time Delay Adjustment Type | fixed |
Mechanical Durability | 15000 cycles |
Mounting Mode | fixed |
Mounting Support | backplate |
Net Weight | 5.2 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Product Certifications | IEC |
اسم المنتج | EasyPact CVS |
Product or Component Type | circuit breaker |
Protection Type | short-circuit protection (magnetic) |
Range | EasyPact |
Standards | EN 60947-2 |
العرض | 140 mm |
Connections - Terminals | screw connection |
Instantaneous Pick-up Adjustment Range | 4...8 x In |
Instantaneous Pick-up Adjustment Type Ii | adjustable |
Long Time Pick-up Adjustment Range | 0.7...1 x In |
Long Time Pick-up Adjustment Type Ir | adjustable |
Downside Connection | front |
Earth-leakage Protection | without |
Electrical Shock Protection Class | class II |
Thermal Protection Adjustment Range | 420-600 A |
Upside Connection | front |
Poles Description | 3P |
[in] Rated Current | 600 A at 40 °C |
Breaking Capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Protected Poles Description | 3D |
Trip Unit Name | TM-D |
Trip Unit Rating | 600-600 A at 40 °C |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A |