![EASYLOGIC VAF P AND E RS485 31STHAR CL 0 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/e/metsepm2230_1.jpg)
EASYLOGIC VAF P AND E RS485 31STHAR CL 0
غير شامل الضريبة
غير شامل الضريبة
الوصف
This device is a panel mount or flush mount power meter with a 96mm by 96mm bezel size having backlit LCD display of 128 by 128 pixels. The meter measures active energy as per accuracy class Class 0.5S complying to IEC 62053-22 standard with sampling rate of 64 samples per cycle. Able to measures all three vectors of power and energy such as Active, Apparent & Reactive beside Voltages, Current, Frequency and Power Factor. Plus the total Harmonic Distortion and Individual harmonics up to 31st Harmonic order. The meter will function in either 50Hz or 60Hz network frequency and accepts universal control power voltages ranging from 80 to 300 V Line to Neutral AC or DC voltages. Rated current for this meter is either 1A or 5A input. it supports up to 13 different types of wiring schemes under Single Phase, Two Phase or Three Phase configuration types. The range of measurement voltage between Phases is 35 to 480 V Line to Line AC at 45 to 65 Hz while it is 20 to 277 V between Line and Neutral. It is having RS485 communication port over Modbus RTU protocol. The meter can be upgraded with optional add on IO modules for WAGES monitoring. These module comes with either two channels each of digital inputs and outputs or analog inputs and outputs. This version can be configured for 23 different types of alarms stored in 40 registers. Product dimensions are as follows: width 3.78 in (96 mm), depth 2.16 in (54 mm), height 3.78 in (96 mm) and product weight 10.58 oz (300 g).
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 5 A |
[us] Rated Supply Voltage | 80...277 V AC 45...65 Hz +/- 10 % |
Ambient Air Temperature for Operation | -10-60 °C |
Ambient Air Temperature for Storage | -25-70 °C |
Compatibility Code | PM2230 |
Control Type | 4 x button |
العمق | 76.09 mm total: |
Device Application | power monitoring |
Device Short Name | PM2230 |
نوع العرض | backlit LCD |
Electrical Insulation Class | double insulation |
Electromagnetic Compatibility | electrostatic discharge conforming to IEC 61000-4-2 |
Flame Retardance | V-0 conforming to UL 94 |
Function Available | real time clock |
الارتفاع | 11.94 cm |
Information Displayed | demand current (past value) |
Ip Degree of Protection | IP54 front: conforming to IEC 60529 |
Material | polycarbonate |
Maximum Power Consumption in Va | 8 VA at 277 V AC |
Mounting Mode | clip-on |
Mounting Support | framework |
Net Weight | 300 g |
Network Frequency | 60 Hz |
Number of Outputs | 0 |
Overvoltage Category | III |
Pollution Degree | 2 |
Product Certifications | CE conforming to IEC 61010-1 |
اسم المنتج | EasyLogic PM2200 |
Product or Component Type | power meter |
Provided Equipment | 1 x installation guide |
Range | EasyLogic |
Relative Humidity | 5-95 % at 50-50 °C |
العرض | 12.19 cm |
Connections - Terminals | current transformer: screw connection (bottom) 6 |
Accuracy Class | class 1 reactive energy conforming to IEC 62053-24 |
Analogue Input Type | current (impedance <= 0.3 mOhm) |
Communication Port Protocol | Modbus RTU at 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps even/odd or none - 2 wires, insulation 2500 V |
Communication Port Support | screw terminal block: RS485 |
Communication Service | remote monitoring |
Cybersecurity | enable/disable communication ports |
Data Recording | energy consumption logs |
Display Colour | monochrome |
Display Resolution | 128 x 128 pixels |
Frequency Measurement Range | 45-65 Hz |
Local Signalling | red LED: output signal 1...9999000 pulse/ k_h (kWh, kVAh, kVARh) |
Maximum Power Consumption in w | 3.3 W (power lines (AC)) |
Measurement Accuracy | apparent power +/- 0.5 % |
Measurement Category | category III 480-480 V |
Measurement Current | 5-6000 mA |
Measurement Voltage | 35-480 V AC 50/60 Hz between phases |
Metering Type | calculated neutral current |
Mounting Position | vertical |
Number of Inputs | 0 |
Operating Altitude | <= 2000 m |
Power Quality Analysis | total harmonic distortion |
Refresh Time | configurable from 1 to 60 min |
Sampling Rate | 64 samples/cycle |
Service Life | 7 year(s) |
Tamperproof of Settings | protected by access code |
Type of Measurement | apparent power min/max, total |
User Language | Russian |