![EASYLOGIC DM6200H digital panel meters main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/e/metsedm6200hcl10rs_1.jpg)
EASYLOGIC DM6200H digital panel meters
غير شامل الضريبة
غير شامل الضريبة
الوصف
This digital panel meter is part of the EasyLogic Digital Panel Meter Series. The device is able to analyse the load and indicate current burden with a tricolor bar. Providing Class 1 active energy accuracy per IEC 62053-21 standard, the meter will measure voltage, current and power factor. Communication protocol is Modbus with RS485 port support. The meter has a 4 digits, eight segments, 15 mm height and bright red LED display. Mechanical dimensions are 96 mm in width, 96 mm in height and 80 mm in depth, for a product weight of 400 g.
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 1 A |
[us] Rated Supply Voltage | 48...277 V AC 45...65 Hz |
Ambient Air Temperature for Operation | -10-60 °C |
Ambient Air Temperature for Storage | -20-70 °C |
العمق | 13 mm outside: |
Device Application | remote monitoring |
Device Short Name | DM6200H |
نوع العرض | 8 segments LED |
Electrical Insulation Class | class II |
Electromagnetic Compatibility | electrostatic discharge conforming to IEC 61000-4-2 |
Flame Retardance | V-0 conforming to UL 94 |
الارتفاع | 8.905 cm |
Ip Degree of Protection | IP51 front: conforming to IEC 60529 |
Material | polycarbonate |
Maximum Power Consumption in Va | 4 VA at 240 V between phase and neutral |
Mounting Mode | flush-mounted |
Mounting Support | framework |
Net Weight | 300 g |
Network Frequency | 60 Hz |
Overvoltage Category | III |
Pollution Degree | 2 |
Product Certifications | CE conforming to IEC 61010-1 |
اسم المنتج | EasyLogic DM6X00H RS |
Product or Component Type | VAF PF meter |
Range | EasyLogic |
Relative Humidity | 5-95 % at 50-50 °C |
Standards | IEC 61010-1:ed. 3 |
Tightening Torque | current circuit: 0.9-1 N.m Philips No 2 screwdriver |
Type of Installation | indoor installation |
العرض | 11.903 cm |
Wire Stripping Length | current circuit: 3.68 mm |
Connections - Terminals | current circuit: screw clamp terminals (bottom) 2.08-3.31 mm² cable(s) |
Accuracy Class | class 1 |
Analogue Input Type | current 0.005...10 A (impedance 0.3 MOhm)6 x |
Communication of Data | instantaneous and demand values |
Communication Port Protocol | Modbus at 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps even/odd or none - 2-wire, insulation 2500 V |
Communication Port Support | screw terminal block: RS485 |
Counter Functions | ON hour counting |
Display Colour | red |
Display Digits | 12 digit(s) - 14.2 mm in height |
Frequency Measurement Range | 45-65 Hz |
Installation Category | III |
Local Signalling | green LED: activity |
Maximum Power Consumption in w | 2 W at 240 V |
Measurement Accuracy | frequency +/- 0.05 % |
Measurement Category | category III 480-480 V |
Measurement Current | 5-6000 mA |
Measurement Voltage | 46-277 V AC 50...60 Hz between phase and neutral |
Messages Display Capacity | 3 fields of 4 characters |
Metering Type | unbalance current |
Number of Inputs | 2 |
Operating Altitude | <= 2000 m |
Refresh Time | 1 s |
Sampling Rate | 32 samples/cycle |
Service Life | 7 year(s) |
Tamperproof of Settings | protected by access code |
Targeted Country | all |
Type of Measurement | current |
Poles Description | 3P + N |