![Easy9 - flush enclosure 18 modules - smoked door - with E/N term.blocks main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/e/z/ez9e118s2f.jpg)
Easy9 - flush enclosure 18 modules - smoked door - with E/N term.blocks
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
[ue] Rated Operational Voltage | 400 V AC |
[ui] Rated Insulation Voltage | 500 V |
[uimp] Rated Impulse Withstand Voltage | 2.5 kV |
Ambient Air Temperature for Operation | -5-60 °C |
Ambient Air Temperature for Storage | -15-70 °C |
Cable Entry | tube entry |
colour | white (RAL 9003) |
Enclosure Mounting | flush |
العمق | 102 mm outside: |
Door Opening Side | reversible (180 °) |
Enclosure Type | modular enclosure |
Fire Resistance | 650 °C ( 1800 s ) conforming to IEC 60695-2-10 |
الارتفاع | 252 mm outside: |
Ik Degree of Protection | IK07 conforming to IEC 62262 |
Ip Degree of Protection | IP40 conforming to IEC 60529 (closed door) |
Net Weight | 1200 g |
Number of Horizontal Rows | 1 |
Product or Component Type | enclosure |
Range | Easy9 |
Standards | IEC 60670-1-24 |
Type of Installation | indoor |
العرض | 398 mm outside: |
9 Mm Pitches | 36 |
[in] Rated Current | 63 A |
Pollution degree | 2 |
Total Number Of 18 mm Modules | 18 |
Total Number Of 18 mm Modules | 18 |
Type Of Front Cover | smoked |
Type Of Rail | DIN |