![Easy Styl Cover Frame Mode 2 Modules White main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/m/lmr7262001.jpg)
Easy Styl Cover Frame Mode 2 Modules White
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Range | Easy Styl |
Colour Tint | white |
العمق | 11 mm |
Device Presentation | basic element |
Fixing Mode | clip-in |
الارتفاع | 81 mm |
Ip Degree of Protection | IP20 |
Material | ABS + PC |
Net Weight | 0.017 kg |
Number of Modules | 2 modules |
Product or Component Type | cover frame |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Type of Packing | flow-pack |
العرض | 92 mm |