![Easy Styl Modular Fixing Frame 2 modules Black main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/m/lmr7062003.jpg)
Easy Styl Modular Fixing Frame 2 modules Black
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Range | Easy Styl |
Accessory / Separate Part Category | fixing accessory |
العمق | 17.5 mm |
Device Presentation | fixing frame |
Fixing Mode | screws |
الارتفاع | 72 mm |
Net Weight | 0.022 kg |
Number of Gangs | 1 gang |
Number of Modules | 2 modules |
Product or Component Type | fixing frame |
Provided Equipment | supplied without claws |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Type of Packing | flow-pack |
العرض | 74.6 mm |