![Easy Styl - 2 modules Side earth Socket Outlet - Black main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/m/lmr5210003.jpg)
Easy Styl - 2 modules Side earth Socket Outlet - Black
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Range | Easy Styl |
Colour Tint | black |
العمق | 39 mm |
Device Presentation | mechanism |
الارتفاع | 51 mm |
Ik Degree of Protection | IK01 |
Ip Degree of Protection | IP20 |
Material | ABS + PC |
Net Weight | 0.037 kg |
Number of Modules | 2 modules |
Number of Power Socket Outlets | 1 |
Outlet Poles Configuration | 2P + E with shutters |
Outlet Standard | German |
Outlet Standard Description | side earth |
Product or Component Type | socket-outlet |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Rated Current | 10 A at 230/250 V AC 50 Hz |
Type of Packing | flow-pack |
العرض | 44 mm |
Connections - Terminals | screw clamp terminals |