
calcActive())">
Easy Styl - 1 way Switch 1 module - Black
LMR0100003
ج.م.61.57
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

LMR0100003
Easy Styl - 1 way Switch 1 module - Black
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Easy Styl - 1 way Switch 1 module - Black
ج.م.61.57
Product Details
Activity code | HDCWD |
---|---|
Range | Easy Styl |
Actuator | rocker |
Clamping Connection Capacity | <= 2 x 2.5 mm² for solid or flexible cable(s) |
Colour Tint | black (RAL 9005) |
العمق | 35 mm |
Device Application | control |
Device Presentation | mechanism |
Fixing Mode | click-in |
الارتفاع | 51 mm |
Ik Degree of Protection | IK01 |
Ip Degree of Protection | IP20 |
Material | ABS + PC |
Net Weight | 0.018 kg |
Number of Modules | 1 module |
Number of Rocker | 1 |
Product Certifications | TSE |
Product or Component Type | switch |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Rated Current | 16 AX at 250 V AC 50/60 Hz |
Standards | EN/IEC 60669-1 |
Surface Finish | glossy |
Switch Function | 1-pole 1-way |
Type of Packing | flow-pack |
العرض | 22 mm |
Wire Stripping Length | 10-12.5 mm |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك