![Easy Styl - 1 module Volume Control 50W - Black main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/m/lmr6340003.jpg)
Easy Styl - 1 module Volume Control 50W - Black
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Range | Easy Styl |
[ue] Rated Operational Voltage | 220/240 V AC 50 Hz |
Colour Tint | black |
العمق | 50 mm |
Device Presentation | mechanism |
Dimmer Control | 315° rotary setting |
Fixing Mode | clip-in |
الارتفاع | 51 mm |
Ik Degree of Protection | IK01 |
Material | ABS + PC |
Net Weight | 0.029 kg |
Number of Modules | 1 x 2 modules |
Product or Component Type | volume control |
Quantity Per Set | 1 |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Switch Function | dimmer |
Type of Packing | plastic bag with sticker |
العرض | 44 mm |