![Easy Styl - 1 module Roller Blind Switch - Black main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/m/lmr0711003.jpg)
Easy Styl - 1 module Roller Blind Switch - Black
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Range | Easy Styl |
Actuator | rocker |
Clamping Connection Capacity | <= 2 x 2.5 mm² for solid or flexible cable(s) |
Colour Tint | black (RAL 9005) |
العمق | 35 mm |
Device Application | control |
Device Presentation | mechanism |
Fixing Mode | click-in |
الارتفاع | 51 mm |
Ik Degree of Protection | IK01 |
Ip Degree of Protection | IP20 |
Material | ABS + PC |
Net Weight | 0.021 kg |
Number of Modules | 1 module |
Number of Rocker | 1 |
Product Certifications | TSE |
Product or Component Type | switch |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Rated Current | 16 AX at 250 V AC 50/60 Hz |
Standards | EN/IEC 60669-1 |
Surface Finish | glossy |
Switch Function | roller blind |
Type of Packing | flow-pack |
العرض | 22 mm |
Wire Stripping Length | 10-12.5 mm |