![Easy Styl - 1 module Phone Socket Cat 3 - Black main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/m/lmr6231003.jpg)
Easy Styl - 1 module Phone Socket Cat 3 - Black
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Range | Easy Styl |
Colour Tint | black |
العمق | 31 mm |
Device Presentation | mechanism with central plate |
Fixing Mode | clip-in |
الارتفاع | 51 mm |
Ik Degree of Protection | IK01 |
Net Weight | 0.013 kg |
Number of Modules | 1 module |
Product or Component Type | telephone socket |
Quantity Per Set | 1 piece |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Telephone Socket Type | RJ11 (4 contacts) |
Type of Packing | flow-pack |
العرض | 22 mm |