
calcActive())">
Easy Styl - 1 module Euro-US Socket Outlet - Black
LMR5510003
ج.م.61.57
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

LMR5510003
Easy Styl - 1 module Euro-US Socket Outlet - Black
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Easy Styl - 1 module Euro-US Socket Outlet - Black
ج.م.61.57
Product Details
Activity code | HDCWD |
---|---|
Range | Easy Styl |
Colour Tint | black |
العمق | 45 mm |
Device Presentation | mechanism |
الارتفاع | 51 mm |
Ik Degree of Protection | IK01 |
Ip Degree of Protection | IP20 |
Material | ABS + PC |
Net Weight | 0.021 kg |
Number of Modules | 1 module |
Number of Power Socket Outlets | 1 |
Outlet Poles Configuration | 2P |
Outlet Standard | Euroamerican |
Outlet Standard Description | without earthing contact |
Product or Component Type | socket-outlet |
Range Compatibility | Easy Styl |
Range of Product | Easy Styl |
Rated Current | 10 A at 230/250 V AC 50 Hz |
Type of Packing | flow-pack |
العرض | 22 mm |
Connections - Terminals | screw-clamp terminals |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك