![Earth-leakage relay RH99M with automatic reset - 0.03..30 A - 0..4.5 s - 240 V main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/5/6/56193.jpg)
Earth-leakage relay RH99M with automatic reset - 0.03..30 A - 0..4.5 s - 240 V
غير شامل الضريبة
غير شامل الضريبة
الوصف
VigiPacT RH99M is a DIN rail mounting residual current monitoring relay. It monitor drops in electrical insulation due to ageing of cables or extensions in the installation. It measures the earth leakage current in an electrical installation via its associated toroid. A control signal is issued by the relay when the residual-current operating threshold is overrun. The operational supply voltage is 220/240VAC 50/60Hz. The current sensitivity is selectable with 9 thresholds from 30 mA to 30 A. The time delay is selectable with 9 settings from instantaneous to 4.5s. There is an automatic reset after a fault clearance. The monitored distribution system voltage is up to 1000 VAC 50/60/400 Hz. It is installed on a DIN-rail inside a switchboard and the protection degree is IP40. It must be associated with a compatible Schneider Electric type A toroid or rectangular sensor.
Product Details
Activity | PPCCB |
---|---|
[uimp] Rated Impulse Withstand Voltage | 8 kV |
[us] Rated Supply Voltage | 220...240 V AC 50/60 Hz 55...110 % |
Ambient Air Temperature for Operation | -35-70 °C |
Ambient Air Temperature for Storage | -55-85 °C |
Compatibility Code | RH99M |
العمق | 74 mm |
Device Short Name | RH99M |
Electromagnetic Compatibility | conducted and radiated emissions: , B, conforming to CISPR 11 |
الارتفاع | 81 mm |
Ik Degree of Protection | IK07 conforming to EN 50102 |
Ip Degree of Protection | IP40 on front face: conforming to EN/IEC 60529 |
Mechanical Robustness | fire resistance conforming to IEC 60695-2-1 |
Minimum Load | 10 mA at 12 V |
Mounting Support | DIN rail |
Net Weight | 0.3 kg |
Overvoltage Category | IV |
Product or Component Type | monitoring relay |
Range | VigiPacT |
Range Compatibility | TOA earth leakage current sensor |
Tightening Torque | auxiliary power supply: 0.6-0.6 N.m top |
العرض | 54 mm |
Wire Stripping Length | auxiliary power supply: 7 mm for top connection |
9 Mm Pitches | 6 |
Connections - Terminals | auxiliary power supply: terminal block cable(s) 0.2-2.5 mm² flexible AWG 24...AWG 12 |
[ithe] Conventional Enclosed Thermal Current | 8:00 AM |
Earth Leakage Current | 0.03-30 A |
Earthing System | TT |
Electrical Shock Protection Class | class II |
Monitoring | electronics (continuous) |
Network Rated Voltage | 1000-1000 V - AC at 50/60 Hz (maximum) |
Power Consumption in Va | 4 VA |
Relay Application | monitoring relay |
Residual Earth-leakage Sensitity Adjustment Type | adjustable 9 settings |
Residual Earth-leakage Time Delay Adjustment Type | instantaneous for 0.03-0.03 A |
Tamperproof of Settings | protected by sealable cover |
Test Function | local |
Threshold Setting | 0.03...30 A alarm |
Type of Measurement | earth fault current internal measurement, range: 80...100 % |
Type of Setting | selector |
Pollution Degree | 3 conforming to IEC 60664-1 |
Relative Humidity | 95-95 % at 55-55 °C |