![Enerlin'X IFM - Modbus-SL Interface for One Circuit Breaker main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv434000_1.jpg)
Enerlin'X IFM - Modbus-SL Interface for One Circuit Breaker
غير شامل الضريبة
غير شامل الضريبة
الوصف
This IFM is a Modbus interface module, and it is part of EnerlinX communication system. It is required for connection of Masterpact, Compact and PowerPact circuit breakers to a Modbus Serial Line network. Once connected, the circuit breaker is considered as a slave by the Modbus master. The Modbus address is easily set with two rotary switches on its front face. It is equipped on the top with one 24VDC screw clamp terminal block and one RJ45 socket for Modbus Serial line. It is equipped on the bottom with two RJ45 sockets for ULP internal network connection (Universal Logic Plug). The IFM interface is a DIN rail mounting device and its dimensions are 18mm x 72mm x 96mm. The protection degree is IP4x on the front face and IP2x on the connectors. The IFM interface is entirely part of the EcoStruxure Power architecture. The IFM interface firmware can be updated using EcoStruxure Power Commission software.
Product Details
Activity | PPACB |
---|---|
Ambient Air Temperature for Operation | -20-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | IFM |
العمق | 73 mm |
Device Short Name | IFM |
Flame Retardance | V0 conforming to UL 94 |
الارتفاع | 4.323 cm |
Input Voltage | 24 V DC - 20...10 % |
Ip Degree of Protection | connectors: IP20 |
Mounting Mode | by clips |
Mounting Support | 35 mm DIN rail |
Net Weight | 120 g |
Power Consumption in w | 1.635 W |
Product Certifications | EAC |
Product or Component Type | interface module |
Range | Enerlin'X |
Range Compatibility | MasterPact MTZ |
Standards | CISPR 22 |
العرض | 7.949 cm |
Connections - Terminals | RJ45 connector |
Accuracy Class | class 2 power supply |
Communication Network Type | Universal Logic Plug on 2-port RJ45 |
Current Consumption | 30 mA 24 V DC room temperature |
Memory Type | EEPROM data storage |
Output Current | 3 A |
Output Voltage | 24 V DC |
Shock Resistance | +/- 15 gn 11 ms conforming to EN/IEC 60068-2-27 |
Vibration Frequency | 5-8.4 Hz conforming to EN/IEC 60068-2 |
Pollution Degree | 3 |
Relative Humidity | 5-85 % at 55-55 °C without condensation |
Range Compatibility | Masterpact MasterPact MTZ , Masterpact MasterPact MTZ , Masterpact MasterPact NT , Masterpact MasterPact NT , Masterpact MasterPact NW , Masterpact MasterPact NW , ComPact ComPact NSX , ComPact ComPact NSX , ComPact ComPact NS630b...1600 , ComPact ComPact NS630b...1600 , ComPact ComPact NS1600b...3200 , ComPact ComPact NS1600b...3200 , PowerPact PowerPact J , PowerPact PowerPact J , PowerPact PowerPact L , PowerPact PowerPact L , PowerPact PowerPact H , PowerPact PowerPact H , PowerPact PowerPact P , PowerPact PowerPact P , PowerPact PowerPact R , PowerPact PowerPact R |
Range of Product | ComPact NSX100...250|ComPact NSX400...630|ComPact NS630b...1600|ComPact NS1600b...3200 |
Length | 11.525 cm |