![empty control station - light grey base and cover main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/a/xale1.jpg)
empty control station - light grey base and cover
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![empty control station - light grey base and cover](https://eshop-eg.se.com/media/catalog/product/x/a/xale1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
empty control station - light grey base and cover
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony XALE1 is an empty control station with light grey base and cover. It is part of the range Harmony XB7 diameter 22mm monolithic plastic push buttons and pilot lights.
Product Details
Ambient Air Temperature for Operation | -25-55 °C |
---|---|
Ambient Air Temperature for Storage | -40-70 °C |
Cable Entry | 2 knock-outs, clamping capacity: 16-16 mm |
Compatibility Code | XALE |
Device Short Name | XALE |
الارتفاع | 8.200 cm |
Ik Degree of Protection | IK05 conforming to EN 50102 |
Ip Degree of Protection | IP54 conforming to IEC 60529 |
Marking | CE |
Material | ABS (acrylonitrile butadiene-styrene) |
Net Weight | 0.08 kg |
Product Destination | for XB7 Ø 22 mm control and signalling units |
Product or Component Type | empty control station |
Range of Product | Harmony XALE |
Standards | EN/IEC 62208 |
العرض | 8.100 cm |
Number of Cut-out | 1 cut-out |
Assembly Style | for customer assembly |
Colour of Base of Enclosure | light grey (RAL 7035) , light grey (RAL 7035) |
Colour of Cover | light grey (RAL 7035) , light grey (RAL 7035) |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Protective Treatment | TC |
Sale Per Indivisible Quantity | 5 |
Material | ABS (acrylonitrile butadiene-styrene) |
Cable Entry | 2 knock-outs, clamping capacity: 16-16 mm , 2 knock-outs, clamping capacity: 16-16 mm , 4 knock-outs for ISO M20 |
Ip Degree of Protection | IP54 conforming to IEC 60529 , IP54 conforming to IEC 60529 |
Range of Product | Harmony XALE |
Length | 11.500 cm |
Activity | IDSIG |