discrete output module, Modicon X80, 64 transistor outputs, 24V DC positive
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
discrete output module, Modicon X80, 64 transistor outputs, 24V DC positive
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Product or Component Type | discrete output module |
---|---|
Discrete Output Logic | positive |
Discrete Output Number | 64 conforming to EN/IEC 61131-2 |
Discrete Output Type | solid state |
Range of Product | Modicon X80 |
Discrete Output Current | 0.1 A |
Discrete Output Voltage | 24 V 19...30 V DC |
Product Hover Image | /b/m/bmxddo6402k.jpg |