![Direct rotary handle, ComPact NSXm, black handle, IP40 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv426930.jpg)
Direct rotary handle, ComPact NSXm, black handle, IP40
غير شامل الضريبة
غير شامل الضريبة
الوصف
This direct rotary handle is a control accessory for Compact NSXm and PowerPact B devices. The circuit breaker installed in a switchboard with this direct rotary handle is IP 40 according to IEC 60529 standard. It can be mounted directly on the device front cover and it maintains suitability for isolation. This accessory has a black handle on a black front. It can be packlocked in the OFF position by using one to three padlocks.
Product Details
Activity | PPCCB |
---|---|
Accessory / Separate Part Type | control accessories |
Ip Degree of Protection | IP40 |
Product or Component Type | rotary handle |
Range | ComPact |
Range Compatibility | PowerPact B |
Handle Colour | black |
Handle Front Plate Colour | black |
Locking Options Description | 1 to 3 padlocks Ø 4 to Ø 8 |
Rotary Handle Mounting Location | front |
Rotary Handle Mounting Style | direct |
Rotary Handle Padlocking | padlock in OFF position |