![Direct rotary handle, ComPact NSX 100/160/250, red handle on yellow front, IP40 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv429339.jpg)
Direct rotary handle, ComPact NSX 100/160/250, red handle on yellow front, IP40
غير شامل الضريبة
غير شامل الضريبة
الوصف
It is a direct rotary handle for Compact NSX 100/160/250 and PowerPact Multistandard H/J frames devices. It is suitable for isolation and it is used for machine tool control. It maintains the access to trip unit settings and to the push to trip button. It is equipped with a red handle on yellow front. There is an indication of the three device positions O (OFF), I (ON) and tripped. The degrees of protection are IP40 and IK07. This rotary handle is padlockable in the OFF position using 1 to 3 padlocks not supplied (shackle diameter 5 to 8mm). As an option, it is possible to install a Ronis or Profalux keylock on the base of the handle to obtain the same function as with a padlock.
Product Details
Activity | PPCCB |
---|---|
Accessory / Separate Part Type | control accessories |
Ip Degree of Protection | IP40 |
Product or Component Type | rotary handle |
Range Compatibility | ComPact NSX100 |
Handle Colour | red |
Handle Front Plate Colour | yellow |
Rotary Handle Mounting Location | front |
Rotary Handle Mounting Style | direct |
Rotary Handle Padlocking | padlock in OFF position |