
calcActive())">
Dimmer, New Unica, rotary push type, anthracite
NU351454
ج.م.1,965.15
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

NU351454
Dimmer, New Unica, rotary push type, anthracite
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Dimmer, New Unica, rotary push type, anthracite
ج.م.1,965.15
الوصف
Dimmer, New Unica, rotary push type, anthracite
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 230 V AC 50 Hz |
Ambient Air Temperature for Operation | 5-40 °C |
Ambient Air Temperature for Storage | 5-40 °C |
Associated Fuse Rating | 16 A |
Clamping Connection Capacity | 1.5...2.5 mm² for solid cable(s) |
Colour Tint | anthracite (RAL 7021) |
Connected Auxiliaries | unlimited number of push-buttons, distance : 50 m |
Control Type | local control dimming up/down control |
العمق | 47 mm |
Device Application | light control |
Device Mounting | flush |
Device Presentation | mechanism |
Dimmer Control | rotary push type |
Dimmer Type | universal |
Directives | 2014/35/EU - low voltage directive |
Embedding Depth | 29 mm |
Environmental Characteristic | alcohol |
Fixing Mode | by screws |
Function Available | with memory function |
الارتفاع | 45 mm |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP20 |
Load Type | incandescent lamp: 5...200 W at 230 V AC |
Main Colour Tint | anthracite |
Material | PC (polycarbonate) GF10 FR: casing |
Net Weight | 0.129 kg |
Number of Loop Terminals | 2 |
Number of Modules | 2 modules |
Number of Outputs | 1 |
Product Brand | Schneider Electric |
Product Certifications | EAC |
Product or Component Type | dimmer |
Protection Type | short-circuit protection |
Provided Equipment | user manual |
Quantity Per Set | 1 carton |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Shape of Screw Head | pozidriv No 1 and combi |
Standards | EN 60669-2-1 |
Surface Finish | painted powder coated |
Targeted Channel | professional |
Tightening Torque | 0.5 N.m |
Type Number | NH3514 |
Type of Installation | indoor installation |
العرض | 45 mm |
Connections - Terminals | screw terminal |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك