![Digital IO module, TeSys island, 4 inputs, 2 outputs main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/p/tprdg4x2_1.jpg)
Digital IO module, TeSys island, 4 inputs, 2 outputs
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys island digital IO module, 4 digital inputs 24V DC, 2 digital outputs 24V DC. Connected to a TPRBC bus coupler it is used for advanced control functions (TeSys avatars). It can be used to control external power switching devices when associated to a TPRPM power module. Mounting on DIN rail together with the other modules of the TeSys island configuration. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[uimp] Rated Impulse Withstand Voltage | 0.5 kV conforming to IEC 61010-1 |
---|---|
[us] Rated Supply Voltage | 24 V DC supplied by the bus coupler |
Ambient Air Temperature for Operation | -10-60 °C |
Ambient Air Temperature for Storage | -25-70 °C |
العمق | 114 mm |
Device Short Name | TPRDG |
Electromagnetic Compatibility | electrostatic discharge immunity test, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2 |
Fire Resistance | 960 °C conforming to UL 94 |
الارتفاع | 118 mm |
Ip Degree of Protection | IP20 |
Mounting Mode | horizontal and vertical (35 mm symmetrical rail) |
Net Weight | 0.136 kg |
Pollution Degree | 2 |
Power Dissipation In W | 0.5 W maximum |
Product Certifications | UL |
Product Compatibility | TPRBC bus coupler |
اسم المنتج | TeSys island |
Product or Component Type | digital IO module |
Protection Type | 1 external fuse, 0.5 A fast fuse for each output |
Range | TeSys |
Relative Humidity | 5-95 % |
Response Time | 5 ms at 24 V for digital input |
Standards | IEC 61010-2-201 |
العرض | 25 mm |
Connections - Terminals | input/output circuit: removable spring terminal block 8 cable(s) 0.2-2.5 mm² (AWG 24...AWG 14) rigid |
Current Consumption | 10 mA |
Device Presentation | IO module providing 4 digital inputs and 2 digital outputs |
Discrete Input Current | 7 mA at 24 V |
Discrete Input Logic | positive or negative, 0...5 V (state 0), 15...28.8 V (state 1) |
Discrete Input Number | 4 isolated with common point conforming to IEC 61131-2 Type 1 |
Discrete Input Voltage | 24 V DC (voltage limits: 19.2...28.8 V) |
Discrete Output Current | 0.5 A maximum |
Discrete Output Logic | source or sink |
Discrete Output Number | 2 isolated with common point |
Discrete Output Voltage | 24 V DC (voltage limit: 19.2...28.8 V) |
Function of Module | control of 4 sink/source digital inputs with common point |
Input Impedance | 3.43 kOhm |
Local Signalling | 1 LED (green/red) for DS (device status) |
Operating Altitude | 0...2000 m without derating |
Protective Treatment | TC |
Shock Resistance | 15 gn (duration = 11 ms) conforming to IEC 60068-2-27 |
Vibration Resistance | 1.5 mm peak to peak (f= 3-13 Hz) conforming to IEC 60068-2-6 |