![Data socket, New Unica, mechanism, RJ45 Cat5E, U/UTP, straight, click, shuttered, aluminium main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu341030.jpg)
Data socket, New Unica, mechanism, RJ45 Cat5E, U/UTP, straight, click, shuttered, aluminium
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -25-55 °C |
Cable Shielding Type | U/UTP |
Colour Tint | aluminium |
Communication Network Type | 1000BASE-T |
Communication Port Protocol | ATM 155 Mbps |
Connector Type | S-One |
Data Socket Type | RJ45 8 contact(s) Cat.5e < 155 MHz |
العمق | 40.5 mm |
Device Application | communication |
Device Mounting | flush |
Device Presentation | mechanism |
Embedding Depth | 40.5 mm |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK01 |
Installation Direction | straight |
Ip Degree of Protection | IP20 |
Main Colour Tint | aluminium |
Market Segment | residential |
Material | thermoplastic ABS-UV stabilised: central plate |
Number of Modules | 1 module |
Organization of Wire | unshielded twisted pair |
Product or Component Type | data socket |
Provided Equipment | protective flap |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Socket Number | 1 |
Targeted Channel | professional |
Type of Footprint | Infraplus |
العرض | 22.5 mm |
Connections - Terminals | click |