Doorbell Switch, Miluz E, 10A, 250V, 2 module, White

M3TB31_BP_2M
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
المتبقي في المخزون 0 فقط
plain-icon

الوصف

This Schneider Electric Miluz E device is a Doorbell Switch 10A 250V 2 module white. It is a push bell rocket switch, 2 module size. It has good wiring capacity for flexible, stranded and rigid cable with 4.0 sq.mm, 2.5 sq.mm and 1.5 sq.mm cable cross section. The wire stripping length is 12 mm. It has a bell symbol marking. This switch controls door chime on/off. Its Ue operating voltage of 250VAC and current rating of 10A. This device enables flush mounting with click-in fixing mode and screw-clamp terminals. The dimensions are (W) 44.8mm x (H) 45mm x (D) 33.37mm. The color of this device is white. It is made of polycarbonate material. The operating temperature is from -5°C up to +40°C and reaches IP20 degree of protection. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 60669-1 and IEC certification.

Product Details

Product or Component Type 1 USB cable , 1 RS-232 configuration cable

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: Doorbell Switch, Miluz E, 10A, 250V, 2 module, White
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.