![Double contact block, spring return, single speed, snap action, 3 NO main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/e/xesd2201.jpg)
Double contact block, spring return, single speed, snap action, 3 NO
غير شامل الضريبة
غير شامل الضريبة
الوصف
This contact block is a separate component of the range of pendant control stations Harmony XAC. It consists in a double block 3-pole with 2 spring return operators mechanically interlocked (operator centres 40 mm). It features 3 NO functions and and screw clamp connection type. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product. It is easily installed and replaced on XACB pendant control stations (front mounting). It weighs 200g. It is designed for power circuits simple speed applications.
Product Details
[ui] Rated Insulation Voltage | 300 V conforming to CSA |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Contacts Type and Composition | 3 NO |
Electrical Durability | 1000000 cycles AC-3, 3000 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A |
Mechanical Durability | 1000000 cycles |
Net Weight | 0.2 kg |
Poles Description | 3-pole |
Product Compatibility | XACB |
Product or Component Type | contact block |
Range of Product | Harmony XAC |
Standards | IEC 60947-3 |
Connections - Terminals | screw clamp terminals, 1 x 2.5 mm² with or without cable end |
[ithe] Conventional Enclosed Thermal Current | 20 A |
Component Name | XESD |
Contact Block Application | single speed |
Contact Block Type | double |
Contact Operation | snap action |
Electrical Circuit Type | power circuit |
Electrical Shock Protection Class | class II conforming to IEC 61140 |
Horizontal Fixing Centres | 40 mm |
Mechanical Interlocking | with mechanical interlocking |
Mounting of Block | front mounting |
Operating Force | 32 N |
Rated Operational Power in w | 3000 W AC-3 at 240 V |
Rated Power in Hp | 3 hp at 240 V |
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Short-circuit Protection | 12 A fuse protection by cartridge fuse type aM |
Terminal Identifier | (13-14)NO |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (23-24)NO |
Terminals Description Iso N°2 | (53-54)NO |
Type of Operator | 2 spring return |