![D40A to D65A RC 110-240V Suppressor main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/lad4rc3u.jpg)
D40A to D65A RC 110-240V Suppressor
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys D suppressor module, for LC1D40A-D80A, LC1DT60A-DT80A contactors. To be used with 380-415V AC control circuit voltage, it provides a RC protection limiting the transient voltage to 3 Uc max. Clip-on front mounting, overall size of the contactor is unchanged. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 110...240 V AC |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Colour | dark grey |
Compatibility Code | LAD4 |
Device Short Name | LAD4 |
Ip Degree of Protection | IP2x conforming to IEC 60529 |
Mounting Location | front |
Mounting Mode | by clips |
Net Weight | 0.04 kg |
Product Certifications | UL |
Product Compatibility | 3P LC1D40A...D80A |
Product or Component Type | suppressor module |
Range | TeSys |
Range of Product | TeSys D |
Standards | IEC 60947-5-1 |
Maximum Peak Voltage | 3 Uc |
Suppressor Technology | RC circuit |