![Bus coupler, TeSys island, PROFIBUS main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/p/tprbcpfb.jpg)
Bus coupler, TeSys island, PROFIBUS
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys island bus coupler, point of connection between a TeSys island configuration (group of starters) and an automation system over PROFIBUS DP. It performs all functions for the application (TeSys avatars), selectable and configurable through SoMove or MachineExpert. For diagnostics and maintenance of the TeSys island, a web server (OMT) is embedded. To be supplied externally by 24V DC, it provides one D-Sub port for PROFIBUS DP, one RJ45 service port over Ethernet, one micro SD card port, and a port for the internal bus interconnecting the modules of the island. Mounting on DIN rail, together with the other modules of the TeSys island configuration, the bus coupler is the module on the most left position. Multi standards certified (IEC, UL, CSA, CCC, EAC), cybersecurity Achilles Level 2 certified, Green Premium compliant (RoHS/REACh).
Product Details
[us] Rated Supply Voltage | 24 V DC |
---|---|
Ambient Air Temperature for Operation | -10-60 °C |
Ambient Air Temperature for Storage | -25-70 °C |
العمق | 114 mm |
Device Short Name | TPRBC |
Electromagnetic Compatibility | electrostatic discharge, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2 |
Fire Resistance | 960 °C conforming to UL 94 |
Function Available | full integration with SoMove for the control of the island |
الارتفاع | 118 mm |
Ip Degree of Protection | IP20 |
Mounting Mode | horizontal and vertical (35 mm symmetrical rail) |
Net Weight | 0.204 kg |
Pollution Degree | 2 |
Power Dissipation In W | 7 W maximum |
Product Certifications | UL |
Product Compatibility | TPRST motor starter |
اسم المنتج | TeSys island |
Product or Component Type | bus coupler |
Protection Type | external fuse, 3 A fast fuse for power supply |
Range | TeSys |
Relative Humidity | 5-95 % |
Standards | EN/IEC 60947-4-1 |
العرض | 50 mm |
Connections - Terminals | power supply: removable spring terminal block 2 cable(s) 2.5-2.5 mm² (AWG 14) rigid or flexible |
Communication Port Protocol | Profibus DP |
Communication Service | type 3 data-link layer service for Profibus |
Cybersecurity | Achilles certified |
Device Presentation | point of connection between a group of starters and an automation controller |
Integrated Connection Type | 1 SUB-D 9, connector female for protocol Profibus DP, fieldbus port |
Local Signalling | 1 LED green/yellow with PWR marking for power supply status |
Operating Altitude | 0...2000 m without derating |
Protective Treatment | TC |
Rated Current | 3 A maximum |
Shock Resistance | 15 gn (duration = 11 ms) conforming to IEC 60068-2-27 |
Supply Voltage Limits | 20.4-28.8 V DC |
Vibration Resistance | 1.5 mm peak to peak (f= 3-13 Hz) conforming to IEC 60068-2-6 |