![Auxiliary contact block, TeSys D, 4NO, front mounting, lugs-ring terminals main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/ladn406.jpg)
Auxiliary contact block, TeSys D, 4NO, front mounting, lugs-ring terminals
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys D instantaneous auxiliary contact block, for contactors LC1D, LC1F. It provides 4NO contacts rated up to 10A 690V AC, connection by ring lugs screw terminals. Clip-on front mounting, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | at 120 V AC-15 |
---|---|
[ue] Rated Operational Voltage | 690 V AC 25...400 Hz |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1 |
Ambient Air Temperature for Operation | -5-60 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Auxiliary Contacts Operation | instantaneous |
Colour | dark grey |
العمق | 42 mm |
Device Short Name | LADN |
Environmental Characteristic | normal environment |
الارتفاع | 48 mm |
Ip Degree of Protection | IP2x conforming to IEC 60529 |
Mechanical Durability | 30 Mcycles |
Mounting Location | front |
Net Weight | 0.05 kg |
Product Certifications | CB |
اسم المنتج | TeSys D |
Product or Component Type | auxiliary contact block |
Protection Type | gG fuse 10 A |
Range | TeSys |
Range Compatibility | TeSys D CAD |
Range of Product | TeSys D |
Standards | EN/IEC 60947-5-1 |
Tightening Torque | 1.7 N.m - with screwdriver flat Ø 6 mm |
العرض | 44 mm |
Connections - Terminals | lugs-ring terminals (external diameter: 8 mm) |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
Insulation Resistance | > 10 MOhm |
Irms Rated Making Capacity | 140 A AC conforming to IEC 60947-5-1 |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Non-overlap Time | 1.5 ms on de-energisation no overlap between NC and NO contact |
Operating Altitude | 3000 m |
Permissible Short-time Rating | 100 A 60 °C 1 s |
Pole Contact Composition | 4 NO |
Protective Treatment | TH conforming to IEC 60068 |
Shielding Continuity Terminal | without |