![Auxiliary contact block, EasyPact TVS, 2NO main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/laen20_1.jpg)
Auxiliary contact block, EasyPact TVS, 2NO
غير شامل الضريبة
غير شامل الضريبة
الوصف
Add-on auxiliary contact block for EasyPact TVS LC1E contactors. It provides 2NO instantaneous contacts rated up to 10A 690V AC, connected by screw clamps terminals. It can be used in safety applications thanks to its NC certified mirror contacts. Easy to mount on front by clip-on, it procures high reliability and durability. Available worldwide, it is multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine) and Green Premium compliant (RoHs/Reach).
Product Details
[ue] Rated Operational Voltage | <= 690 V |
---|---|
[ui] Rated Insulation Voltage | 690 V - for control circuit conforming to IEC 60947-5-1 |
Ambient Air Temperature for Operation | -5-55 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Auxiliary Contacts Operation | instantaneous |
Colour | grey (RAL 7011) |
Device Application | signalling |
Device Short Name | LAEN |
Environmental Characteristic | standard environment |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Durability | 10 Mcycles |
Mounting Location | front |
Net Weight | 0.035 kg |
Product Certifications | GOST |
Product or Component Type | auxiliary contact block |
Protection Type | gG fuse 10 A |
Range | EasyPact |
Range Compatibility | EasyPact TVS LC1E |
Standards | IEC 60947-5-1 |
[icw] Rated Short-time Withstand Current | 100 A - 1 s |
Connections - Terminals | control circuit: screw clamp terminals 1 1-1 mm² - external diameter: 6 mm - cable stiffness: solid or flexible with cable end |
[ith] Conventional Free Air Thermal Current | 8 A (at 60 °C) |
Insulation Resistance | > 10 MOhm |
Irms Rated Making Capacity | 140 A AC conforming to IEC 60947-5-1 |
Minimum Switching Current | 5 mA |
Non-overlap Time | 1.5 ms on energisation no overlap between NC and NO contact |
Operating Altitude | 3000 m without derating |
Pole Contact Composition | 2 NO |
Protective Treatment | TH conforming to IEC 60068 |
Switching Voltage | 17 V |