![auxiliary contact block - 1 pole - 1 NO - for TeSys B main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/z/c/zc4gm1_1.jpg)
auxiliary contact block - 1 pole - 1 NO - for TeSys B
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys B auxiliary contact block for LC1B and CR1B contactors. It provides 1NO instantaneous contact rated up to 20A 690V AC / 600V DC, connection by screw clamp terminals. It procures high reliability and durability (above 1 million operating cycles). It conforms to RoHS/REACh regulation.
Product Details
Mechanical Durability | 1000000 cycles |
---|---|
Product Compatibility | LC1B |
Product or Component Type | auxiliary contact block |
Range | TeSys |
Range of Product | TeSys B |
Connections - Terminals | control circuit: connector 1 cable(s) 4-4 mm² with cable end |
[ith] Conventional Free Air Thermal Current | 20 A |
Pole Contact Composition | 1 NO |