![ARGUS standard indoor 360° - blister main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/c/c/cctr1p002.jpg)
ARGUS standard indoor 360° - blister
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![ARGUS standard indoor 360° - blister](https://eshop-eg.se.com/media/catalog/product/c/c/cctr1p002.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ARGUS standard indoor 360° - blister
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDSPE |
---|---|
Range | ARGUS |
Colour Tint | white |
Load Type | capacitive: : 10 A, 21 µF, AC |
Product or Component Type | movement detector |
Range of Product | ARGUS standard movement detector |
Type of Packing | blister |