Miniature circuit breaker

نتائج ٥٤

رتب حسب arrow-down
A9N18359
A9N18359
A9N61502
A9N61502
Residual current breaker with overcurrent protection (RCBO), Acti9 iDPN N Vigi, 1P+N, 25A, C curve, 6000A, A type, 30mA
A9D32625
Residual current breaker with overcurrent protection (RCBO), Acti9 iDPN N Vigi, 1P+N, 16A, C curve, 6000A, A type, 30mA
A9D32616
A9N61504
A9N61504
A9N18382
A9N18382
A9F77463
A9F77463
contactor iCT - 3 poles - 3 NO - 25 A - 220..240 V AC
A9C20833
A9C20863
A9C20863
iCT 25A 1NO 230...240V 50Hz contactor
A9C20731
A9F77210
A9F77210
A9F87132
A9F87132
A9N61505
A9N61505
A9N61503
A9N61503
A9F87332
A9F87332
A9F94225
A9F94225
A9F94232
A9F94232
A9F87363
A9F87363
A9F94216
A9F94216
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 25A, AC type, 10mA
A9R10225
Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 40A, C curve, 15000A (IEC/EN 60898-1), 20kA (IEC/EN 60947-2)
A9F94340
Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 32A, C curve, 15000A (IEC/EN 60898-1), 20kA (IEC/EN 60947-2)
A9F94332
Miniature circuit breaker (MCB), Acti9 iC60L, 1P, 16A, C curve, 15000A (IEC/EN 60898-1), 25kA (IEC/EN 60947-2)
A9F94116
Miniature circuit breaker (MCB), Acti9 iC60L, 1P, 10A, C curve, 15000A (IEC/EN 60898-1), 25kA (IEC/EN 60947-2)
A9F94110
Miniature circuit breaker (MCB), Acti9 iC60N, 1P, 32A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9F77132
Miniature circuit breaker (MCB), Acti9 iC60N, 1P, 20A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9F77120
Miniature circuit breaker (MCB), Acti9 iC60N, 1P, 16A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
A9F77116