
calcActive())">
Acti 9 Vertical TPN 24way with 3P NSX 250A incomer provision
A9HV324XNSX250
ج.م.6,537.95
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

A9HV324XNSX250
Acti 9 Vertical TPN 24way with 3P NSX 250A incomer provision
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Acti 9 Vertical TPN 24way with 3P NSX 250A incomer provision
ج.م.6,537.95
الوصف
This Acti9 product is a flush mounted Vertical TPN distribution board is Fexible and Easy to Install. The rated current can be up to 250A.The number of ways is 24. [Icw] rated short-time withstand current 25kA at 0.3s. [Ipk] rated peak withstand current 52.5kA enclosure
Product Details
Activity code | HDCFD |
---|---|
Colour | white (RAL 9003) |
Device Application | low voltage electrical distribution |
Door Type | flat |
Enclosure Type | standard |
اسم المنتج | Acti9 Vertical TPN |
Product or Component Type | distribution board |
Provided Equipment | earth terminal block |
Range | Acti 9 Disbo |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك