![Acti 9 Vertical TPN 18way with 3P isolator 125A incomer provision main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/a/9/a9hv318xi125.jpg)
Acti 9 Vertical TPN 18way with 3P isolator 125A incomer provision
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Acti 9 Vertical TPN 18way with 3P isolator 125A incomer provision](https://eshop-eg.se.com/media/catalog/product/a/9/a9hv318xi125.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 Vertical TPN 18way with 3P isolator 125A incomer provision
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
Colour | white (RAL 9003) |
Device Application | low voltage electrical distribution |
Door Type | flat |
Enclosure Type | standard |
اسم المنتج | Acti9 Vertical TPN |
Product or Component Type | distribution board |
Provided Equipment | earth terminal block |
Range | Acti 9 Disbo |