![Acti 9 Vertical TPN 42way with 3P NSX 250A incomer provision main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/a/9/a9hv342xnsx250.jpg)
Acti 9 Vertical TPN 42way with 3P NSX 250A incomer provision
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCFD |
---|---|
Colour | white (RAL 9003) |
Device Application | low voltage electrical distribution |
Door Type | flat |
Enclosure Type | standard |
اسم المنتج | Acti9 Vertical TPN |
Product or Component Type | distribution board |
Provided Equipment | earth terminal block |
Range | Acti 9 Disbo |