![current transformer TeSys T LT6CT - 400/1 A - accuracy: class 5P main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/t/lt6ct4001_1.jpg)
current transformer TeSys T LT6CT - 400/1 A - accuracy: class 5P
غير شامل الضريبة
غير شامل الضريبة
Product Details
[ui] Rated Insulation Voltage | 690 V |
---|---|
Cable Cross Section | 300-300 mm² |
Compatibility Code | LT6CT |
العمق | 25 mm |
Device Short Name | LT6CT |
Diameter | 10 mm |
الارتفاع | 107 mm |
Net Weight | 0.55 kg |
Product or Component Type | current transformer |
Range | TeSys |
Range Compatibility | TeSys T motor controller |
Standards | BS 7626 |
العرض | 95 mm |
Accuracy Class | class 5P |
Current Transformer Ratio | 400/1 |
Maximum Ambient Air Temperature for Operation | 50 °C |
Precision Limit Factor | 15 |