![Crimp lugs for aluminium cable, ComPact NSXm, 95 mm² rigid cable, set of 3 parts main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv426984.jpg)
Crimp lugs for aluminium cable, ComPact NSXm, 95 mm² rigid cable, set of 3 parts
غير شامل الضريبة
غير شامل الضريبة
الوصف
It is a set of 3 crimp lugs for 95 mm² rigid aluminium cable for Compact NSXm. The lugs are supplied with interphase barriers.
Product Details
Activity | PPCCB |
---|---|
Accessory / Separate Part Category | connection accessory |
Product or Component Type | crimp lug |
Provided Equipment | interphase barriers |
Quantity Per Set | set of 3 |
Range | TeSys |
Range Compatibility | ComPact NSXm |
Connections - Terminals | cable with lug95-95 mm² - rigid |
Conductor Material | aluminium |
Poles Description | 3P |
[in] Rated Current | 160-160 A |