
closed toroid A type, for Vigirex and Vigilhom, PA50, inner diameter 50 mm, rated current 85 A
غير شامل الضريبة
All Sellers

تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
closed toroid A type, for Vigirex and Vigilhom, PA50, inner diameter 50 mm, rated current 85 A
الوصف
This toroid is dedicated to Vigilohm Insulation Fault locators, and to VigiPacT type A residual current protection and monitoring relays. It allows the monitoring of the injected component from Vigilohm Insulation Monitor, and the measurement of a current rating up to 85A for VigiPacT monitoring and protection relays. The transformer ratio is 1/1000. The inner diameter of the toroid is 50 millimeters and the weight is 0.200kg. The cables must be centered within the toroid and the diameter represented by all these cables should not exceed 25 millimeters. The maximum cross section per phase (R, S, T, N) is 50mm² for a copper conductor.
Product Details
Activity code | PPCCB |
---|---|
[ie] Rated Operational Current | 85 A |
[ui] Rated Insulation Voltage | 1000 V |
[uimp] Rated Impulse Withstand Voltage | 12 kV |
Ambient Air Temperature for Operation | -35-70 °C |
Ambient Air Temperature for Storage | -55-85 °C |
Cable Outer Diameter | 25-25 mm: 50-50 mm² (maximum) |
Compatibility Code | PA50 |
العمق | 29 mm |
Device Application | equipment monitoring and control |
Device Short Name | PA50 |
Diameter | 50 mm inner: |
Environmental Characteristic | exposure to damp heat not in service (25...55 °C, RH 95 %) : 28 cycles conforming to IEC 60068-2-30 |
الارتفاع | 4 cm |
Ip Degree of Protection | connectors: IP20 |
Market Segment | small commercial |
Mounting Mode | fixed (plain backplate) |
Net Weight | 0.2 kg |
Network Frequency | 45...440 Hz |
Network Type | AC/DC |
Overvoltage Category | IV |
Product Certifications | CE |
Product or Component Type | earth leakage current sensor |
Range | VigiPacT |
Range Compatibility | RH10M residual current protection relay |
Standards | IEC 60947-2 |
العرض | 12.8 cm |
[icw] Rated Short-time Withstand Current | 85 kA for 0.5 s |
Connections - Terminals | screw connection 0.22-0.22 mm² |
Calorific Value | 1.42 MJ |
Current Transformer Type | A type closed toroid |
Residual Short-circuit Withstand Current | 85 kA / 0.5 s conforming to IEC 60947-2 |
Transformer Ratio | 1/1000 |
Pollution Degree | level 3 conforming to IEC 60664-1 |
Range | VigiPacT |
Range Compatibility | VigiPacT RH10M residual current protection relay , VigiPacT RH10M residual current protection relay , VigiPacT RH10M residual current protection relay , VigiPacT RH10P residual current protection relay , VigiPacT RH10P residual current protection relay , VigiPacT RH10P residual current protection relay , VigiPacT RH21M residual current protection relay , VigiPacT RH21M residual current protection relay , VigiPacT RH21M residual current protection relay , VigiPacT RH21P residual current protection relay , VigiPacT RH21P residual current protection relay , VigiPacT RH21P residual current protection relay , VigiPacT RH68M residual current protection relay , VigiPacT RH68M residual current protection relay , VigiPacT RH68M residual current protection relay , VigiPacT RH86M residual current protection relay , VigiPacT RH86M residual current protection relay , VigiPacT RH86M residual current protection relay , VigiPacT RH86P residual current protection relay , VigiPacT RH86P residual current protection relay , VigiPacT RH86P residual current protection relay , VigiPacT RH99M residual current protection relay , VigiPacT RH99M residual current protection relay , VigiPacT RH99M residual current protection relay , VigiPacT RH99P residual current protection relay , VigiPacT RH99P residual current protection relay , VigiPacT RH99P residual current protection relay , VigiPacT RH197M residual current protection relay , VigiPacT RH197M residual current protection relay , VigiPacT RH197M residual current protection relay , VigiPacT RH197P residual current protection relay , VigiPacT RH197P residual current protection relay , VigiPacT RH197P residual current protection relay , VigiPacT RHU residual current protection relay , VigiPacT RHU residual current protection relay , VigiPacT RHU residual current protection relay , VigiPacT RHUs residual current protection relay , VigiPacT RHUs residual current protection relay , VigiPacT RHUs residual current protection relay , VigiPacT RMH residual current protection relay , VigiPacT RMH residual current protection relay , VigiPacT RMH residual current protection relay |
[ie] Rated Operational Current | 85 A |
Length | 17.1 cm |