![Circuit breaker Easypact EZC400H - TMD - 400 A - 3 poles 3d main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/e/z/ezc400h3400.jpg)
Circuit breaker Easypact EZC400H - TMD - 400 A - 3 poles 3d
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
[ics] Rated Service Breaking Capacity | 25 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2 |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 8 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -35-85 °C |
Breaking Capacity Code | H |
Colour | black |
Compatibility Code | EZC400 |
Connection Pitch | 44 mm |
Contact Position Indicator | yes |
Control Type | toggle |
العمق | 140 mm |
Device Application | distribution |
Device Short Name | Easypact EZC400H |
Electrical Durability | category A: 1000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
الارتفاع | 255 mm |
Ik Degree of Protection | IK07 conforming to EN 50102 |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Long Time Delay Adjustment Type | fixed |
Market Segment | small commercial |
Mechanical Durability | 4000 cycles |
Mounting Mode | fixed |
Mounting Support | backplate |
Net Weight | 6.4 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
اسم المنتج | EasyPact EZC |
Product or Component Type | circuit breaker |
Protection Type | short-circuit protection |
Quantity Per Set | 1 piece |
Range | EasyPact |
Standards | JIS C8201-2-2 |
العرض | 185 mm |
Long Time Pick-up Adjustment Type Ir | fixed |
Circuit Breaker Name | Easypact EZC400H |
Downside Connection | front |
Earth-leakage Protection | without |
Local Signalling | positive contact indication |
Magnetic Tripping Current | 3500-3500 A |
Neutral Protection Setting | without protection |
Upside Connection | front |
Poles Description | 3P |
[in] Rated Current | 400 A at 40 °C |
[ue] Rated Operational Voltage | 250 V DC conforming to IEC 60947-2 |
Breaking Capacity | 50 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2 |
Pollution Degree | 3 conforming to IEC 60947 |
Protected Poles Description | 3t |
Suitability For Isolation | yes conforming to IEC 60947-2 |
Trip Unit Name | TM-D |
Trip Unit Rating | 400-400 A at 50 °C |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A |