![Circuit breaker Easypact EZC100F - TMD - 75 A - 3 poles 3d main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/e/z/ezc100f3075_1.jpg)
Circuit breaker Easypact EZC100F - TMD - 75 A - 3 poles 3d
غير شامل الضريبة
غير شامل الضريبة
الوصف
EasyPact EZC100F is a 3 poles fixed circuit breaker designed for the protection of low voltage electrical installations. It is used for standard applications in industries and buildings, offering good performance at competitive price The breaking capacity (Icu) is 10kA rms at 415VAC 50/60Hz. The operational voltage is 550VAC 50/60Hz or 250VDC. The rating of the thermal-magnetic trip unit is 75A. The trip unit provides fixed overload and instantaneous protections. This 3 poles version (75mm x 130mm x 60mm) comes with a variety of optional functions and accessories. Easypact EZC100F is compliant with international standards (IEC 60947, UL 508) and marine certifications.
Product Details
Activity | PPCCB |
---|---|
[ics] Rated Service Breaking Capacity | 12.5 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2 |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-2 , 6 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -35-85 °C |
Breaking Capacity Code | F |
Compatibility Code | EZC100 |
Connection Pitch | 25 mm |
Control Type | toggle |
العمق | 60 mm |
Device Application | distribution |
Device Short Name | Easypact EZC100F |
Electrical Durability | category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
الارتفاع | 9.5 cm |
Ik Degree of Protection | IK07 conforming to IEC 62262 |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Market Segment | small commercial |
Mechanical Durability | 8500 cycles |
Mounting Mode | fixed |
Mounting Support | backplate |
Network Frequency | 50/60 Hz |
Network Type | AC|DC |
اسم المنتج | EasyPact EZC |
Product or Component Type | circuit breaker |
Protection Type | overload protection|short-circuit protection |
Range | EasyPact |
Standards | EN/IEC 60947-2 |
العرض | 8.5 cm |
Circuit Breaker Name | Easypact EZC100F |
Downside Connection | front |
Earth-leakage Protection | without |
Local Signalling | positive contact indication |
Neutral Protection Setting | without protection |
Upside Connection | front |
Poles Description | 3P |
[in] Rated Current | 75 A at 40 °C |
[ue] Rated Operational Voltage | 550 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity | 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 |
Pollution degree | 3 conforming to IEC 60664-1 , 3 conforming to IEC 60664-1 , 3 conforming to IEC 947-1 , 3 conforming to IEC 947-1 |
Protected poles description | 3t |
Trip unit name | TM-D |
Trip unit rating | 75-75 A at 50 °C , 75-75 A at 50 °C |
Trip unit technology | thermal-magnetic |
Pollution Degree | 3 conforming to IEC 60664-1 |
Protected Poles Description | 3t |
Suitability For Isolation | yes conforming to IEC 60947-2 |
Trip Unit Name | TM-D |
Trip Unit Rating | 75-75 A at 50 °C |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A |
[Ue] rated operational voltage | 550 V AC 50/60 Hz conforming to IEC 60947-2 , 550 V AC 50/60 Hz conforming to IEC 60947-2 , 550 V AC 50/60 Hz conforming to IEC 60947-2 , 550 V AC 50/60 Hz conforming to IEC 60947-2 , 250 V DC conforming to IEC 60947-2 , 250 V DC conforming to IEC 60947-2 , 250 V DC conforming to IEC 60947-2 |
[Ics] rated service breaking capacity | 12.5 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2 , 2.5 kA at 125 V DC conforming to IEC 60947-2 , 2.5 kA at 125 V DC conforming to IEC 60947-2 , 2.5 kA at 125 V DC conforming to IEC 60947-2 , 2.5 kA at 125 V DC conforming to IEC 60947-2 , 2.5 kA at 250 V DC conforming to IEC 60947-2 , 2.5 kA at 250 V DC conforming to IEC 60947-2 , 2.5 kA at 250 V DC conforming to IEC 60947-2 , 2.5 kA at 250 V DC conforming to IEC 60947-2 , 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 , 3.75 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 3.75 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 3.75 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 3.75 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 3.75 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
[In] rated current | 75 A at 40 °C , 75 A at 40 °C |
Breaking capacity | 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2 , 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2 , 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2 , 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2 , 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2 , 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2 , 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2 , 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2 , 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2 , 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2 , 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2 , 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2 , 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 , 7.5 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 7.5 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 7.5 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 7.5 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 7.5 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 7.5 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Suitability for isolation | yes conforming to IEC 60947-2 , yes conforming to IEC 60947-2 |
Utilisation category | category A |
Range of Product | EasyPact |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 , 690 V AC 50/60 Hz conforming to IEC 60947-2 , 690 V AC 50/60 Hz conforming to IEC 60947-2 , 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Length | 14.0 cm |
Poles description | 3P |