![circuit breaker ComPact NS630bN, 50 kA at 415 VAC, Micrologic 2.0 trip unit, 630 A, fixed,4 poles 4d main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/3/3/33463.jpg)
circuit breaker ComPact NS630bN, 50 kA at 415 VAC, Micrologic 2.0 trip unit, 630 A, fixed,4 poles 4d
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Compact NS630bN is a complete 4 poles fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 50kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. The circuit breaker can be manually operated with ON, OFF or "push to trip" buttons. This product embeds an electronic Micrologic 2.0 trip unit, with 630A rating. Micrologic 2.0 trip unit provides adjustable long time and instantaneous protections. This 4 poles version (327mm x 280mm x 147mm) comes with a variety of optional functions and accessories. It is compliant with IEC 69947-1 and IEC60947-2 international standards and marine specifications. Compact NS630bN is part of Schneider Electric EcoStruxure Power architecture.
Product Details
Activity | PPCCB |
---|---|
[ics] Rated Service Breaking Capacity | 30 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 8 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -50-85 °C |
Breaking Capacity Code | N 50 kA 415 V AC |
Compatibility Code | NS630b |
Connection Pitch | 70 mm |
Control Type | rotary handle |
العمق | 147 mm |
Device Application | distribution |
Device Short Name | Compact NS630bN |
Electrical Durability | 2000 cycles at 690 V In |
الارتفاع | 327 mm |
Ik Degree of Protection | IK07 conforming to EN 50102 |
Ip Degree of Protection | IP40 conforming to IEC 60529 |
Long Time Delay Adjustment Type | adjustable 9 settings |
Mechanical Durability | 10000 cycles |
Mounting Mode | fixed |
Mounting Support | backplate |
Net Weight | 18 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Product Certifications | ASTA |
اسم المنتج | ComPact NS |
Product or Component Type | circuit breaker |
Protection Type | L : for overload protection (long time) |
Range | ComPact |
Standards | EN/IEC 60947-2 |
العرض | 280 mm |
[icw] Rated Short-time Withstand Current | 19.2 kA 1 s conforming to IEC 60947-2 |
[tr] Long-time Delay Adjustment Range | 12.5-600 s at 1.5 x Ir |
Instantaneous Pick-up Adjustment Range | 1.5...10 x Ir |
Instantaneous Pick-up Adjustment Type Ii | adjustable |
Long Time Pick-up Adjustment Range | 0.4...1 x In |
Long Time Pick-up Adjustment Type Ir | adjustable 9 settings |
Auxiliary Contact Composition | 1 NO/NC |
Downside Connection | front |
Earth-leakage Protection | without |
Local Signalling | 4 LEDs (red) for fault indication |
Neutral Position | left |
Neutral Protection Setting | no protection (3D) |
Operating Altitude | 0...2000 m without derating |
Power Losses | 10 W |
Upside Connection | front |
Poles Description | 4P |
[in] Rated Current | 630 A at 50 °C |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Breaking Capacity | 30 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Pollution Degree | 3 conforming to IEC 60947 |
Protected Poles Description | 4D |
Relative Humidity | 0-95 % |
Suitability For Isolation | yes conforming to EN/IEC 60947-2 |
Thermal Memory | 20 mn |
Trip Unit Name | Micrologic 2.0 |
Trip Unit Protection Functions | LI |
Trip Unit Rating | 630-630 A at 50 °C |
Trip Unit Technology | electronic |
Utilisation Category | category B |
Zone Selective Interlocking Zsi | without |