![circuit breaker ComPact NS630bH, 70 kA at 415 VAC, Micrologic 2.0 trip unit, 630 A, fixed,3 poles 3d main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/3/3/33461.jpg)
circuit breaker ComPact NS630bH, 70 kA at 415 VAC, Micrologic 2.0 trip unit, 630 A, fixed,3 poles 3d
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
[ics] Rated Service Breaking Capacity | 30 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 8 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -50-85 °C |
Breaking Capacity Code | H 70 kA 415 V AC |
Compatibility Code | NS630b |
Connection Pitch | 70 mm |
Control Type | toggle |
العمق | 147 mm |
Device Application | distribution |
Device Short Name | Compact NS630bH |
Electrical Durability | 2000 cycles at 690 V In |
الارتفاع | 327 mm |
Ik Degree of Protection | IK07 conforming to EN 50102 |
Ip Degree of Protection | IP40 conforming to IEC 60529 |
Long Time Delay Adjustment Type | adjustable 9 settings |
Mechanical Durability | 10000 cycles |
Mounting Mode | fixed |
Mounting Support | backplate |
Net Weight | 14 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Product Certifications | ASTA |
اسم المنتج | ComPact NS |
Product or Component Type | circuit breaker |
Protection Type | L : for overload protection (long time) |
Range | ComPact |
Standards | EN/IEC 60947-2 |
العرض | 210 mm |
[icw] Rated Short-time Withstand Current | 19.2 kA 1 s conforming to IEC 60947-2 |
[tr] Long-time Delay Adjustment Range | 12.5-600 s at 1.5 x Ir |
Instantaneous Pick-up Adjustment Range | 1.5...10 x Ir |
Instantaneous Pick-up Adjustment Type Ii | adjustable |
Long Time Pick-up Adjustment Range | 0.4...1 x In |
Long Time Pick-up Adjustment Type Ir | adjustable 9 settings |
Auxiliary Contact Composition | 1 NO/NC |
Downside Connection | front |
Earth-leakage Protection | without |
Local Signalling | 4 LEDs (red) for fault indication |
Operating Altitude | 0...2000 m without derating |
Power Losses | 10 W |
Upside Connection | front |
Poles Description | 3P |
[in] Rated Current | 630 A at 50 °C |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Breaking Capacity | 42 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Pollution Degree | 3 conforming to IEC 60947 |
Protected Poles Description | 3D |
Relative Humidity | 0-95 % |
Suitability For Isolation | yes conforming to EN/IEC 60947-2 |
Thermal Memory | 20 mn |
Trip Unit Name | Micrologic 2.0 |
Trip Unit Protection Functions | LI |
Trip Unit Rating | 630-630 A at 50 °C |
Trip Unit Technology | electronic |
Utilisation Category | category B |
Zone Selective Interlocking Zsi | without |