![cartridge M221 - 2 analog inputs - I/O extension main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/m/tmc2ai2.jpg)
cartridge M221 - 2 analog inputs - I/O extension
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This analogue input cartridge provides 2 inputs with 12bit input resolution. This product requires minimal installation and offers tremendous versatility. The maximum twisted shielded pairs cable distance between devices is <30m for input. There is no insulation between analogue input and internal logic. It is furnished with screw terminal for electrical connection. Its dimensions are 35mm (Width) x 15mm (Depth) x 41mm (Height). It weighs 0.015kg. This cartridge is compatible with Modicon M221C PLC. Achieve benchmark performance while increasing profitability with the Modicon M221 through intuitive machine programming with SoMachine Basic, ready-to-use applications and function blocks
Product Details
العمق | 15 mm |
---|---|
Electrical Connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for inputs |
الارتفاع | 3.594 cm |
Net Weight | 0.015 kg |
Product Compatibility | Modicon M221C |
Product or Component Type | analogue input cartridge |
Range of Product | Modicon M221 |
العرض | 4.692 cm |
Absolute Accuracy Error | +/- 0.1 % of full scale at 25 °C |
Analogue Input Number | 2 |
Analogue Input Resolution | 12 bits |
Analogue Input Type | current 4...20 mA |
Conversion Time | 20 ms |
Cross Talk | <= 1 LSB |
Immunity to Microbreaks | 10 ms |
Input Impedance | <= 250 Ohm current |
Insulation | non-insulated between analogue input and internal logic |
Lsb Value | 2.44 mV 0...10 Vvoltage |
Maximum Cable Distance Between Devices | twisted shielded pairs cable: <30 m for input |
Non-linearity | +/- 0.01 %FS |
Permissible Continuous Overload | 13 V, analogue input type: voltage |
Repeat Accuracy | +/- 0.5 %FS |
Sampling Duration | 10 ms |
Temperature Drift | +/- 0.02 %FS/°C |
Type of Cable | twisted shielded pairs cable |
Product Compatibility | Modicon M221C |
Range of Product | Modicon M221 |
Length | 7.059 cm |
Activity | IDMST |