![cartridge M221 - 2 analog current outputs - I/O extension main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/m/tmc2aq2c.jpg)
cartridge M221 - 2 analog current outputs - I/O extension
غير شامل الضريبة
غير شامل الضريبة
الوصف
cartridge M221 - 2 analog current outputs - I/O extension This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This analog input cartridge is an option for Modicon M221C logic controller. It provides 2 current analog outputs with 12bit input resolution. The analog input type is 4…20 mA current. This product requires minimal installation and offers tremendous versatility. The input cable type is twisted shielded pairs cable. The electrical connection is 3x 1.5mm², on 2 screw terminal blocks with pitch 3.81mm adjustment for inputs. The max. cable distance between devices is lower than 30m for input. There is no insulation between analog input and internal logic. It is equipped with non removable screw terminal for electrical connection. Its dimensions are 35mm (Width) x 15mm (Depth) x 41mm (Height). It weighs 0.015kg. This product is certified by CE, IACS E10, CSA, RCM, LR, ABS, DNV-GL, EAC and CULus. It meets EN/IEC 61010-2-201, EN/IEC 61131-2 and EN/IEC 60664-1 standards. This cartridge is compatible with Modicon M221C PLC.
Product Details
العمق | 15 mm |
---|---|
Electrical Connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for outputs |
الارتفاع | 3.56 cm |
Net Weight | 0.015 kg |
Product Compatibility | Modicon M221C |
Product or Component Type | analogue output cartridge |
Range of Product | Modicon M221 |
العرض | 5.08 cm |
Absolute Accuracy Error | +/- 1 % of full scale |
Analogue Output Number | 2 |
Analogue Output Resolution | 12 bits |
Analogue Output Type | current: 4...20 mA |
Conversion Time | 20 ms |
Cross Talk | <= 1 LSB |
Immunity to Microbreaks | 10 ms |
Insulation | non-insulated between analogue output and internal logic |
Load Impedance Ohmic | <= 500 Ohm |
Load Type | resistive |
Lsb Value | 3.91 µA 4...20 mA current |
Maximum Cable Distance Between Devices | twisted shielded pairs cable: <30 m for output |
Non-linearity | +/- 0.01 %FS |
Repeat Accuracy | +/- 0.4 %FS |
Stabilisation Time | 40 ms |
Temperature Drift | +/- 0.02 %FS/°C |
Type of Cable | twisted shielded pairs cable |
Product Compatibility | Modicon M221C |
Range of Product | Modicon M221 |
Length | 6.86 cm |
Activity | IDMST |