![cartridge M221 - 2 temperature inputs - I/O extension main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/m/tmc2ti2.jpg)
cartridge M221 - 2 temperature inputs - I/O extension
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This analogue input cartridge provides 2 temperature inputs with 14bit input resolution. This product requires minimal installation and offers tremendous versatility. The maximum twisted shielded pairs cable distance between devices is <30m for input. There is no insulation between analogue input and internal logic. It is furnished with screw terminal for electrical connection. Its dimensions are 35mm (Width) x 15mm (Depth) x 41mm (Height). It weighs 0.015kg. This cartridge is compatible with Modicon M221C PLC. Achieve benchmark performance while increasing profitability with the Modicon M221 through intuitive machine programming with SoMachine Basic, ready-to-use applications and function blocks
Product Details
العمق | 15 mm |
---|---|
Electrical Connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for inputs |
الارتفاع | 3.5 cm |
Net Weight | 0.015 kg |
Product Compatibility | Modicon M221C |
Product or Component Type | analogue input cartridge |
Range of Product | Modicon M221 |
العرض | 7.0 cm |
Absolute Accuracy Error | +/- 0.1 % of full scale at 25 °C for Pt 100/Pt 1000, Ni 100/ Ni 1000 temperature probe |
Analogue Input Number | 2 |
Analogue Input Resolution | 14 bits |
Analogue Input Type | thermocouple - 200...1000 °C with thermocouple J |
Cross Talk | <= 1 LSB |
Immunity to Microbreaks | 10 ms |
Input Impedance | >= 1 MOhm |
Insulation | non-insulated between analogue input and internal logic |
Lsb Value | 0.1 °C |
Maximum Cable Distance Between Devices | twisted shielded pairs cable: <30 m for input |
Non-linearity | +/- 0.01 %FS |
Repeat Accuracy | +/- 0.5 %FS |
Sampling Duration | 125 ms, analogue input type: thermocouple |
Temperature Drift | +/- 0.02 %FS/°C |
Type of Cable | twisted shielded pairs cable |
Product Compatibility | Modicon M221C |
Range of Product | Modicon M221 |
Length | 4.6 cm |
Activity | IDMST |