![cartridge M221 - 1 serial line - communication extension main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/m/tmc2sl1.jpg)
cartridge M221 - 1 serial line - communication extension
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This serial line cartridge is a communication extension which support transmission rate 1.2kbps to 115.2kbps for bus length of 15m for RS485 and 3m for RS232. This product requires minimal installation and offers tremendous versatility. There is no insulation between lines and internal logic. It has non isolated serial link communication port protocols like Modbus master/slave and RTU/ASCII or SoMachine-Network. Its dimensions are 35mm (Width) x 15mm (Depth) x 41mm (Height). It weighs 0.015kg. This cartridge is compatible with Modicon M221C PLC. Achieve benchmark performance while increasing profitability with the Modicon M221 through intuitive machine programming with SoMachine Basic, ready-to-use applications and function blocks
Product Details
العمق | 15 mm |
---|---|
الارتفاع | 3.569 cm |
Net Weight | 0.015 kg |
Product Compatibility | Modicon M221C |
Product or Component Type | serial line cartridge |
Range of Product | Modicon M221 |
العرض | 4.742 cm |
Communication Port Protocol | non isolated serial link: Modbus master/slave - RTU/ASCII or SoMachine-Network |
Insulation | non-insulated between lines and internal logic |
Integrated Connection Type | non isolated serial link - screw terminal block for RS232 |
Transmission Rate | 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485 |
Product Compatibility | Modicon M221C |
Range of Product | Modicon M221 |
Length | 6.985 cm |
Activity | IDMST |