![cartridge M200 - 2 Analog inputs / 1 Analog output main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/m/tmcr2am3.jpg)
cartridge M200 - 2 Analog inputs / 1 Analog output
غير شامل الضريبة
غير شامل الضريبة
Product Details
العمق | 15 mm |
---|---|
Electrical Connection | 7 x 1.5 mm² screw terminal block with pitch 3.5 mm adjustment for inputs and outputs |
الارتفاع | 41 mm |
Marking | CE |
Net Weight | 0.024 kg |
Product Compatibility | Easy Modicon M200 |
Product or Component Type | analogue I/O cartridge |
Range of Product | Easy Modicon M200 |
العرض | 35 mm |
Absolute Accuracy Error | +/- 1 % of full scale at 55 °C |
Analogue Input Number | 2 |
Analogue Input Resolution | 16 bits |
Analogue Input Type | current 4...20 mA |
Analogue Output Number | 1 |
Analogue Output Resolution | 16 bits |
Analogue Output Type | current: 4...20 mA |
Conversion Time | 2 ms |
Cross Talk | 80 dB |
Input Impedance | <= 250 Ohm current |
Insulation | between output and internal logic |
Load Impedance Ohmic | <= 500 Ohm |
Load Type | resistive |
Local Signalling | 1 LED (green) for PWR |
Lsb Value | 2 µA 0...5 Vvoltage 4...20 mA current |
Maximum Cable Distance Between Devices | twisted shielded pairs cable: <30 m for input/output |
Permissible Continuous Overload | 40 mA, analogue input type: current |
Sampling Duration | 1 ms |
Stabilisation Time | 40 ms |
Type of Cable | twisted shielded pairs cable |