![cartridge M200 - 2 analog current outputs main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/m/tmcr2aq2c.jpg)
cartridge M200 - 2 analog current outputs
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![cartridge M200 - 2 analog current outputs](https://eshop-eg.se.com/media/catalog/product/t/m/tmcr2aq2c.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
cartridge M200 - 2 analog current outputs
غير شامل الضريبة
غير شامل الضريبة
Product Details
العمق | 15 mm |
---|---|
Electrical Connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for outputs |
الارتفاع | 41 mm |
Net Weight | 0.012 kg |
Product Compatibility | Easy Modicon M200 |
Product or Component Type | analogue output cartridge |
Range of Product | Easy Modicon M200 |
العرض | 35 mm |
Absolute Accuracy Error | +/- 1 % of full scale |
Analogue Output Number | 2 |
Analogue Output Resolution | 12 bits |
Analogue Output Type | current: 4...20 mA |
Conversion Time | 20 ms |
Cross Talk | <= 1 LSB |
Immunity to Microbreaks | 10 ms |
Insulation | non-insulated between analogue output and internal logic |
Load Impedance Ohmic | <= 500 Ohm |
Load Type | resistive |
Lsb Value | 3.91 µA 4...20 mA current |
Maximum Cable Distance Between Devices | twisted shielded pairs cable: <30 m for output |
Non-linearity | +/- 0.01 %FS |
Repeat Accuracy | +/- 0.4 %FS |
Stabilisation Time | 40 ms |
Temperature Drift | +/- 0.02 %FS/°C |
Type of Cable | twisted shielded pairs cable |