![Capacitor contactor, TeSys D, 25 kVAR at 400 V/50 Hz, coil 220 V AC 50/60 Hz main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/c/lc1dmkm7_1.jpg)
Capacitor contactor, TeSys D, 25 kVAR at 400 V/50 Hz, coil 220 V AC 50/60 Hz
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys D contactor, 3 poles (3NO), for switching 3-phase capacitor banks up to 25kVAR@400V 50Hz (42kVAR@690V). It provides a 220V 50/60Hz AC coil, 1NO+2NC instantaneous auxiliary contacts, with front mounted early make poles and pre-wired damping resistors for current limitation. For operating rates until 240 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Certified IEC 60947 and compliant with shunt capacitors standard IEC 60831, Green Premium product (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz , 220 V AC 50/60 Hz , 220 V AC 50/60 Hz |
---|---|
[ue] Rated Operational Voltage | power circuit: 690 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -5-60 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Auxiliary Contacts Type | type mechanically linked 1 NO + 2 NC conforming to IEC 60947-5-1 |
Compatibility Code | LC1D |
العمق | 127 mm |
Device Application | control |
Device Short Name | LC1DMK |
Electrical Durability | 300000 cycles at Ue 400 V |
الارتفاع | 7.000 cm |
Ip Degree of Protection | IP20 front face conforming to IEC 60529 |
Mounting Support | DIN rail|plate |
Net Weight | 0.63 kg |
Poles Description | 3P |
Product Certifications | IECEE CB Scheme|UKCA |
اسم المنتج | TeSys LC1D.K |
Product or Component Type | capacitor duty contactor |
Range | TeSys |
Range of Product | TeSys D |
Standards | EN/IEC 60947-1 |
Tightening Torque | control circuit: 1.7 N.m - on screw clamp terminals |
Utilisation Category | AC-6b |
العرض | 19.500 cm |
Connections - Terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid |
Auxiliary Contact Composition | 1 NO + 2 NC instantaneous , 1 NO + 2 NC instantaneous |
Contactor Application | power factor correction |
Control Circuit Type | AC at 50/60 Hz , AC at 50/60 Hz |
Device Location in System | line interruption|inside delta interruption |
Maximum Operating Rate | 240 cyc/h |
Operating Altitude | 0...3000 m |
Pole Contact Composition | 3 NO |
Reactive Power Rating | 14 kvar at 230-230 V AC 50 Hz 60 °C |
[Ue] rated operational voltage | power circuit: 690 V AC 50/60 Hz , power circuit: 690 V AC 50/60 Hz , power circuit: 690 V AC 50/60 Hz , power circuit: 690 V AC 50/60 Hz |
Electrical durability | 300000 cycles at Ue 400 V , 300000 cycles at Ue 400 V , 200000 cycles at Ue 690 V , 200000 cycles at Ue 690 V |
Reactive power rating | 14 kvar at 230-230 V AC 50 Hz 60 °C , 14 kvar at 230-230 V AC 50 Hz 60 °C , 14 kvar at 230-230 V AC 50 Hz 60 °C , 14 kvar at 230-230 V AC 50 Hz 60 °C , 14 kvar at 230-230 V AC 50 Hz 60 °C , 25 kvar at 400-400 V AC 50 Hz 60 °C , 25 kvar at 400-400 V AC 50 Hz 60 °C , 25 kvar at 400-400 V AC 50 Hz 60 °C , 25 kvar at 400-400 V AC 50 Hz 60 °C , 25 kvar at 400-400 V AC 50 Hz 60 °C , 27 kvar at 440-440 V AC 50 Hz 60 °C , 27 kvar at 440-440 V AC 50 Hz 60 °C , 27 kvar at 440-440 V AC 50 Hz 60 °C , 27 kvar at 440-440 V AC 50 Hz 60 °C , 27 kvar at 440-440 V AC 50 Hz 60 °C , 42 kvar at 690-690 V AC 50 Hz 60 °C , 42 kvar at 690-690 V AC 50 Hz 60 °C , 42 kvar at 690-690 V AC 50 Hz 60 °C , 42 kvar at 690-690 V AC 50 Hz 60 °C , 42 kvar at 690-690 V AC 50 Hz 60 °C |
Utilisation category | AC-6b |
Range | TeSys|TeSys Deca |
Standards | EN/IEC 60947-1|EN/IEC 60947-4-1|IEC 60335-1 |
Tightening Torque | control circuit: 1.7 N.m - on screw clamp terminals , control circuit: 1.7 N.m - on screw clamp terminals , control circuit: 1.7 N.m - on screw clamp terminals , power circuit: 2.5 N.m - on screw clamp terminals , power circuit: 2.5 N.m - on screw clamp terminals , power circuit: 2.5 N.m - on screw clamp terminals |
Connections - Terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end , control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end , power circuit: screw clamp terminals 1 2.5-16 mm² - cable stiffness: solid , power circuit: screw clamp terminals 1 2.5-16 mm² - cable stiffness: solid , power circuit: screw clamp terminals 1 2.5-16 mm² - cable stiffness: solid , power circuit: screw clamp terminals 1 2.5-16 mm² - cable stiffness: solid , power circuit: screw clamp terminals 1 2.5-16 mm² - cable stiffness: solid , power circuit: screw clamp terminals 2 2.5-6 mm² - cable stiffness: solid , power circuit: screw clamp terminals 2 2.5-6 mm² - cable stiffness: solid , power circuit: screw clamp terminals 2 2.5-6 mm² - cable stiffness: solid , power circuit: screw clamp terminals 2 2.5-6 mm² - cable stiffness: solid , power circuit: screw clamp terminals 2 2.5-6 mm² - cable stiffness: solid , power circuit: screw clamp terminals 1 1.5-10 mm² - cable stiffness: flexible without cable end , power circuit: screw clamp terminals 1 1.5-10 mm² - cable stiffness: flexible without cable end , power circuit: screw clamp terminals 1 1.5-10 mm² - cable stiffness: flexible without cable end , power circuit: screw clamp terminals 1 1.5-10 mm² - cable stiffness: flexible without cable end , power circuit: screw clamp terminals 1 1.5-10 mm² - cable stiffness: flexible without cable end , power circuit: screw clamp terminals 1 1.5-10 mm² - cable stiffness: flexible without cable end , power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: flexible without cable end , power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: flexible without cable end , power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: flexible without cable end , power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: flexible without cable end , power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: flexible without cable end , power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: flexible without cable end , power circuit: screw clamp terminals 1 1-10 mm² - cable stiffness: flexible with cable end , power circuit: screw clamp terminals 1 1-10 mm² - cable stiffness: flexible with cable end , power circuit: screw clamp terminals 1 1-10 mm² - cable stiffness: flexible with cable end , power circuit: screw clamp terminals 1 1-10 mm² - cable stiffness: flexible with cable end , power circuit: screw clamp terminals 1 1-10 mm² - cable stiffness: flexible with cable end , power circuit: screw clamp terminals 1 1-10 mm² - cable stiffness: flexible with cable end , power circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible with cable end , power circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible with cable end , power circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible with cable end , power circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible with cable end , power circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible with cable end , power circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible with cable end |
Length | 23.000 cm |
Activity | PPCTR |
Poles description | 3P |